You are here: Tools > AKD into KAS > Workbench Reference > DOUT9.STATE to DOUT11.STATE

DOUT9.STATE to DOUT11.STATE

General Information

Type

NV parameter

Description

Shows on selected pin if signal is high or low.

Units

N/A

Range

0 to 1

Default Value

0

Data Type

U8

Start Version

M_01-05-00-000

Description

This parameter allows the user to see the actual level of the output signal, when the IO is set to output mode. Parameter value is 0 if signal is low and 1 if signal is high. DIOx.INV can affect the signals driven onto the X9 connector.

This parameter can be read at any time. The value is only guaranteed to correspond to the output on the X9 connector when DRV.EMUEMODE is set to 10 and the DIOX.DIR is 0.

Related Topics

DOUT9.STATEU to DOUT11.STATEU on pg. 1

DRV.EMUEMODE on pg. 1

 

 


Stay Connected with Kollmorgen

Copyright © 2015 Kollmorgen™